35.10 Register Definitions: HLVD Control
Long bit name prefixes for the HLVD peripheral is shown in the following table. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
HLVD | HLVD |
Long bit name prefixes for the HLVD peripheral is shown in the following table. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
HLVD | HLVD |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.