35.10.2 HLVDCON1
Name: | HLVDCON1 |
Address: | 0xF2B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – SEL[3:0] High/Low-Voltage Detection Limit Selection bits
SEL | Detection Limit |
---|---|
1111 | Reserved |
1110 to 0000 | See High/Low-voltage detect characteristics |
Reset States: |
|