26.8.6 CLCxSEL3
| Name: | CLCxSEL3 |
| Address: | 0xE2C,0xE36,0xE40,0xE4A,0xE54,0xE5E,0xE68,0xE72 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D4S[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x | |||
Bits 5:0 – D4S[5:0] CLCx Data 4 Input Selection bits
| DyS Value | CLC Input Source | DyS Value | CLC Input Source |
|---|---|---|---|
111111
[63] | Reserved | 011111
[31] | IOC_flag |
111110
[62] | Reserved | 011110
[30] | ZCD_out |
111101
[61] | Reserved | 011101
[29] | CMP2_out |
111100
[60] | Reserved | 011100
[28] | CMP1_out |
111011
[59] | Reserved | 011011
[27] | PWM4_out |
111010
58] | Reserved | 011010
[26] | PWM3_out |
111001
[57] | Reserved | 011001
[25] | CCP2_out |
111000
[56] | Reserved | 011000
[24] | CCP1 _out |
110111
[55] | Reserved | 010111
[23] | TMR6_out |
110110
[54] | Reserved | 010110
[22] | TMR5 _overflow |
110101
[53] | Reserved | 010101
[21] | TMR4 _out |
110100
[52] | Reserved | 010100
[20] | TMR3 _overflow |
110011
[51] | Reserved | 010011
[19] | TMR2 _out |
110010
[50] | CWG1B_out | 010010
[18] | TMR1 _overflow |
110001
[49] | CWG1A_out | 010001
[17] | TMR0 _overflow |
110000
[48] | SCK2 | 010000
[16] | CLKR _out |
101111
[47] | SDO2 | 001111
[15] | ADCRC |
101110
[46] | SCK1 | 001110
[14] | SOSC |
101101
[45] | SDO1 | 001101
[13] | SFINTOSC (1MHz) |
101100
[44] | EUSART2_TX/CK_out | 001100
[12] | MFINTOSC (32 kHz) |
101011
[43] | EUSART2_DT_out | 001011
[11] | MFINTOSC (500 kHz) |
101010
[42] | EUSART1_TX/CK_out | 001010
[10] | LFINTOSC |
101001
[41] | EUSART1_DT_out | 001001
[9] | HFINTOSC |
101000
[40] | CLC8_out | 001000
[8] | FOSC |
100111
[39] | CLC7_out | 000111
[7] | CLCIN7PPS |
100110
[38] | CLC6_out | 000110
[6] | CLCIN6PPS |
100101
[37] | CLC5_out | 000101
[5] | CLCIN5PPS |
100100
[36] | CLC4_out | 000100
[4] | CLCIN4PPS |
100011
[35] | CLC3_out | 000011
[3] | CLCIN3PPS |
100010
[34] | CLC2_out | 000010
[2] | CLCIN2PPS |
100001
[33] | CLC1_out | 000001
[1] | CLCIN1PPS |
100000
[32] | DSM1_out | 000000
[0] | CLCIN0PPS |
| Reset States: |
|