18.7 Effects of a Reset

A device Power-on-Reset (POR) clears all PPS input and output selections to their default values. All other Resets leave the selections unchanged. The default input selections are shown in the “PPS Input Selection Register Details” table. The PPS1WAY is also removed.