33.7.16 ADPREV

ADC Previous Result Register
Note: If ADPSIS = 0, ADPREVH and ADPREVL are formatted the same way as ADRES is, depending on the ADFM bit.
Name: ADPREV
Address: 0xF5C

Bit 15141312111098 
 ADPREVH[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 ADPREVL[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 15:8 – ADPREVH[7:0] Previous ADC Result Most Significant bits

ValueNameDescription
0 to 0xFFADPSIS = 1Upper byte of ADFLTR at the start of current ADC conversion
variesADPSIS = 0Upper bits of ADRES at the start of current ADC conversion(1)

Bits 7:0 – ADPREVL[7:0] Previous ADC Result Least Significant bits

ValueNameDescription
0 to 0xFFADPSIS = 1Lower byte of ADFLTR at the start of current ADC conversion
variesADPSIS = 0Lower bits of ADRES at the start of current ADC conversion(1)
If ADPSIS = 0, ADPREVH and ADPREVL are formatted the same way as ADRES is, depending on the ADFM bit.