17.10.12 IOCEP
Note:
- If MCLRE =
1
or LVP =1
, RE3 port functionality is disabled and IOC on RE3 is not available.
Name: | IOCEP |
Address: | 0xF24 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCEP3 | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 3 – IOCEP3 Interrupt-on-Change Positive Edge Enable bit(1)
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin |