17.10.2 IOCBF
Name: | IOCBF |
Address: | 0xF0D |
PORTB Interrupt-on-Change Flag Register Example
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCBF7 | IOCBF6 | IOCBF5 | IOCBF4 | IOCBF3 | IOCBF2 | IOCBF1 | IOCBF0 | ||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCBFn Interrupt-on-Change Flag bits
Value | Name | Description |
---|---|---|
1 |
IOCBP[n] = 1 |
A positive edge was detected on the RB[n] pin |
1 |
IOCBN[n] = 1 |
A negative edge was detected on the RB[n] pin |
0 |
IOCBP[n] = x and IOCBN[n] =
x |
No change was detected, or the user cleared the detected change |