4.7.3 CONFIG3

Windowed Watchdog Timer
Name: CONFIG3
Address: 0x300004

Configuration Word 3

Bit 15141312111098 
   WDTCCS[2:0]WDTCWS[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
  WDTE[1:0]WDTCPS[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 

Bits 13:11 – WDTCCS[2:0] WDT Input Clock Selector bits

ValueNameDescription
xWDTE = 00These bits have no effect
111WDTE ≠ 00Software Control
110 to 010WDTE ≠ 00Reserved (Default to LFINTOSC)
001WDTE ≠ 00WDT reference clock is the 31.25 kHz MFINTOSC
000WDTE ≠ 00WDT reference clock is the 31.0 kHz LFINTOSC (default value)

Bits 10:8 – WDTCWS[2:0] WDT Window Select bits

WDTCWSWDTCON1[WINDOW] at PORSoftware Control of WINDOWKeyed Access Required?
ValueWindow Delay Percent of TimeWindow Opening Percent of Time
111111n/a100YesNo
110110n/a100NoYes
1011012575
10010037.562.5
0110115050
01001062.537.5
0010017525
00000087.512.5

Bits 6:5 – WDTE[1:0] WDT Operating Mode bits

ValueDescription
11WDT enabled regardless of Sleep; the SEN bit in WDTCON0 is ignored
10WDT enabled while Sleep = 0, suspended when Sleep = 1; the SEN bit in WDTCON0 is ignored
01WDT enabled/disabled by the SEN bit in WDTCON0
00WDT disabled; the SEN bit in WDTCON0 is ignored

Bits 4:0 – WDTCPS[4:0] WDT Period Select bits

WDTCPSWDTCON0[WDTPS] at PORSoftware Control of WDTPS?
ValueDivider RatioTypical Time-Out

(FIN = 31 kHz)

11111010111:655362162sYes

11110
...
10011

11110
...
10011

1:32251 msNo
10010100101:8388608223256sNo
10001100011:4194304222128s
10000100001:209715222164s
01111011111:104857622032s
01110011101:52429921916s
01101011011:2621442188s
01100011001:1310722174s
01011010111:655362162s
01010010101:327682151s
01001010011:16384214512 ms
01000010001:8192213256 ms
00111001111:4096212128 ms
00110001101:204821164 ms
00101001011:102421032 ms
00100001001:5122916 ms
00011000111:256288 ms
00010000101:128274 ms
00001000011:64262 ms
00000000001:32251 ms