4.7.6 CONFIG6

Memory Read Protection
Name: CONFIG6
Address: 0x30000A

Configuration Word 6

Bit 15141312111098 
       EBTRB  
Access R/W 
Reset 1 
Bit 76543210 
     EBTR3EBTR2EBTR1EBTR0 
Access R/WR/WR/WR/W 
Reset 1111 

Bit 9 – EBTRB Table Read Protection bit

ValueDescription
1 Memory Boot Block not protected from table reads executed in other blocks
0 Memory Boot Block protected from table reads executed in other blocks

Bits 0, 1, 2, 3 – EBTRn Table Read Protection bits

ValueDescription
1 Corresponding Memory Block not protected from table reads executed in other blocks
0 Corresponding Memory Block protected from table reads executed in other blocks