10.2.3 WWDT Controlled by Software

When the WDTE bits of Configuration Words are set to ‘01’, the WWDT is controlled by the SEN bit.

WWDT protection is unchanged by Sleep. See the following table for more details.

Table 10-2. WWDT Operating Modes
WDTE[1:0]SENDevice ModeWWDT Mode
11XXActive
10XAwakeActive
SleepDisabled
011XActive
0XDisabled
00XXDisabled