14.12 Register Definitions: CRC and Scanner Control
Long bit name prefixes for the CRC are shown in the table below. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
CRC | CRC |
Long bit name prefixes for the CRC are shown in the table below. Refer to the “Long Bit Names” section for more information.
Peripheral | Bit Name Prefix |
---|---|
CRC | CRC |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.