14.12.10 SCANTRIG
Name: | SCANTRIG |
Address: | 0xF4B |
Reset: | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection bits
TSEL | Trigger Source |
---|---|
11000 -
11111 | Reserved |
10111 | CLC8_out |
10110 | CLC7_out |
10101 | CLC6_out |
10100 | CLC5_out |
10011 | CLC4_out |
10010 | CLC3_out |
10001 | CLC2_out |
10000 | CLC1_out |
01001 -
01111 | Reserved |
01000 | TMR6_postscaled |
00111 | TMR5_output |
00110 | TMR4_postscaled |
00101 | TMR3_output |
00100 | TMR2_postscaled |
00011 | TMR1_output |
00010 | TMR0_output |
00001 | CLKREF_output |
00000 | LFINTOSC |