Jump to main content
19.4 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|
0x00 | CTRLA | 7:0 | | | | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] |
0x01 | CTRLB | 7:0 | | | | | | LVL[2:0] |
0x02 ... 0x07 | Reserved | | | | | | | | | |
0x08 | VLMCTRLA | 7:0 | | | | | | | VLMLVL[1:0] |
0x09 | INTCTRL | 7:0 | | | | | | VLMCFG[1:0] | VLMIE |
0x0A | INTFLAGS | 7:0 | | | | | | | | VLMIF |
0x0B | STATUS | 7:0 | | | | | | | | VLMS |