8.7 SIGROW - Signature Row
The content of the Signature Row (SIGROW) fuses is preprogrammed and read-only. SIGROW contains information as device ID, serial number, and calibration values.
All the AVR64DU32/28 devices have a device ID to identify family, Flash size, and pin count. The device ID consists of three DEVICEIDn bytes, as shown in the following table.
| Device Name | Signature Byte Address and Value | ||
|---|---|---|---|
| 0x00 | 0x01 | 0x02 | |
| AVR64DU32 | 0x1E | 0x96 | 0x21 |
| AVR64DU28 | 0x1E | 0x96 | 0x22 |