8.12 I/O Memory
All AVR64DU32/28 devices’ I/O and peripheral registers are in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with future devices, if writing a register containing reserved bits,
the reserved bits have to be written to ‘0’. Never write the reserved
I/O memory addresses.