32.5.12 Positive Input Multiplexer

Name: MUXPOS
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
   MUXPOS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – MUXPOS[5:0] Positive Input Multiplexer

This bit field controls which analog input is connected to the positive input of the ADC. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.

ValueNameDescription
0x00-0x07AIN0-AIN7ADC input pin 0-7
0x08-0x0F-Reserved
0x10-0x1BAIN16-AIN27ADC input pin 16-27
0x1C-0x1E-Reserved
0x1FAIN31ADC input pin 31
0x20-0x3F-Reserved
0x40GNDGround
0x41-Reserved
0x42TEMPSENSETemperature sensor
0x43-Reserved
0x44VDDDIV10VDD divided by 10
0x45-0x48-Reserved
0x49DACREF0AC0 DAC Voltage Reference
Other-Reserved