12.5.14 USB PLL Status
| Name: | USBPLLSTATUS |
| Offset: | 0x25 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLLS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – PLLS PLL Status
This bit shows the PLL status.
| Value | Description |
|---|---|
| 0 | PLL is not running |
| 1 | PLL is running |
| Name: | USBPLLSTATUS |
| Offset: | 0x25 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLLS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
This bit shows the PLL status.
| Value | Description |
|---|---|
| 0 | PLL is not running |
| 1 | PLL is running |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.