32.3.7 Debug Operation
If the Run in Debug mode (DBGRUN) bit in the Debug Control (ADCn.DBGCTRL)
register is written to ‘1’, the ADC will continue operating when the CPU is
halted in Debug mode.
If DBGRUN is ‘0’ when the CPU halts, an ongoing conversion will finish
before the ADC halts.