32.3.5 Interrupts
| Name | Vector Description | Interrupt Flag | Conditions |
|---|---|---|---|
| ERROR | Error interrupt | TRIGOVR | A new conversion is triggered while another is in progress |
| SAMPOVR | A new conversion overwrites an unread sample in ADCn.SAMPLE | ||
| RESOVR | A new conversion or accumulation overwrites an unread result in ADCn.RESULT | ||
| SAMPRDY | Sample Ready interrupt | SAMPRDY | The sample is available in ADCn.SAMPLE |
| WCMP | As defined by WINSRC and WINCM in ADCn.CTRLD | ||
| RESRDY | Result Ready interrupt | RESRDY | The result is available in ADCn.RESULT |
| WCMP | As defined by WINSRC and WINCM in ADCn.CTRLD |
When an interrupt condition occurs, the corresponding interrupt flag is set in the peripheral’s Interrupt Flags (peripheral.INTFLAGS) register.
An interrupt source is enabled or disabled by writing to the corresponding enable bit in the peripheral’s Interrupt Control (peripheral.INTCTRL) register.
An interrupt request is generated when the corresponding interrupt source is enabled, and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. See the peripheral’s INTFLAGS register for details on how to clear interrupt flags.