22.13.1 Control A
Important: Due to the
synchronization between the RTC clock and main clock domains, there is a latency of
two RTC clock cycles from updating the register until this has an effect. The
application software must check that the CTRLABUSY flag in the RTC.STATUS register
is cleared before writing to this register.
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | PRESCALER[3:0] | CORREN | RTCEN | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – RUNSTDBY Run in Standby
| Value | Description |
|---|---|
| 0 | RTC disabled in Standby sleep mode |
| 1 | RTC enabled in Standby sleep mode |
Bits 6:3 – PRESCALER[3:0] Prescaler
These bits define the prescaling of the CLK_RTC clock signal.
| Value | Name | Description |
|---|---|---|
| 0x0 | DIV1 | RTC clock/1 (no prescaling) |
| 0x1 | DIV2 | RTC clock/2 |
| 0x2 | DIV4 | RTC clock/4 |
| 0x3 | DIV8 | RTC clock/8 |
| 0x4 | DIV16 | RTC clock/16 |
| 0x5 | DIV32 | RTC clock/32 |
| 0x6 | DIV64 | RTC clock/64 |
| 0x7 | DIV128 | RTC clock/128 |
| 0x8 | DIV256 | RTC clock/256 |
| 0x9 | DIV512 | RTC clock/512 |
| 0xA | DIV1024 | RTC clock/1024 |
| 0xB | DIV2048 | RTC clock/2048 |
| 0xC | DIV4096 | RTC clock/4096 |
| 0xD | DIV8192 | RTC clock/8192 |
| 0xE | DIV16384 | RTC clock/16384 |
| 0xF | DIV32768 | RTC clock/32768 |
Bit 2 – CORREN Frequency Correction Enable
| Value | Description |
|---|---|
| 0 | Frequency correction is disabled |
| 1 | Frequency correction is enabled |
Bit 0 – RTCEN RTC Peripheral Enable
| Value | Description |
|---|---|
| 0 | RTC peripheral is disabled |
| 1 | RTC peripheral is enabled |