24.3.3.5 Synchronized with Timer/Counter Type A
The TCB can be configured to use the clock (CLK_TCA) of a Timer/Counter type A (TCAn) by writing to the Clock Select (CLKSEL) bit field in the Control A (TCBn.CTRLA) register. In this setting, the TCB will count on the same clock source as selected in TCAn.
When the Synchronize Update (SYNCUPD) bit in the Control A
(TCBn.CTRLA) register is written to ‘1’, the TCB counter
will restart when the TCAn counter restarts.