5.6 Connection for External Voltage Reference
If the design includes using an external voltage reference, the general recommendation is to use a suitable capacitor connected in parallel to the reference. The nature of the reference and the type of electrical noise that needs to be filtered out gives the capacitor value.
Additional filtering components may be necessary depending on the type of external voltage reference used.