1 Features
- Arm Cortex-A5 Core
- ARMv7-A architecture
 - Arm TrustZone®
 - NEON™ Media Processing Engine
 - Up to 500 MHz
 - ETM/ETB 8 Kbytes
 
 - Memory Architecture
- Memory Management Unit
 - 32-Kbyte L1 data cache, 32-Kbyte L1 instruction cache
 - 128-Kbyte L2 cache configurable to be used as an internal SRAM
 - DDR2-SDRAM memory up to 1 Gb
 - LPDDR2-SDRAM memory up to 2 Gb
 - One 128-Kbyte scrambled internal SRAM
 - One 160-Kbyte internal ROM
- 64-Kbyte scrambled and maskable ROM embedding bootloader/Secure bootloader
 - 96-Kbyte unscrambled, unmaskable ROM for NAND Flash BCH ECC table
 
 - High-bandwidth scramblable 16-bit Double Data Rate (DDR) multiport dynamic RAM controller supporting Winbond DDR2-SDRAM up to 1 Gb, including “on-the-fly” encryption/decryption path
 - High-bandwidth scramblable 32-bit Double Data Rate (DDR) multiport dynamic RAM controller supporting AP memory LPDDR2-SDRAM up to 2 Gb , including “on-the-fly” encryption/ decryption path
 - 8-bit SLC/MLC NAND controller, with up to 32-bit Error Correcting Code (PMECC)
 
 - System Running up to 166 MHz
- Reset controller, shutdown controller, periodic interval timer, independent watchdog timer and secure Real-Time Clock (RTC) with clock calibration
 - One 600 to 1200 MHz PLL for the system and one 480 MHz PLL optimized for USB high speed
 - Digital fractional PLL for audio (11.2896 MHz and 12.288 MHz)
 - Internal low-power 12 MHz RC and 32 KHz typical RC
 - Selectable 32.768-Hz low-power oscillator and 8 to 24 MHz oscillator
 - 51 DMA Channels including two 16-channel 64-bit Central DMA Controllers
 - 64-bit Advanced Interrupt Controller (AIC)
 - 64-bit Secure Advanced Interrupt Controller (SAIC)
 - Three programmable external clock signals
 
 - Low-Power Modes
- Ultra-Low-Power mode with fast wake-up capability
 - Low-Power Backup mode with 5-Kbyte SRAM and SleepWalking™
                     features
- Wake-up from up to nine wake-up pins, UART reception, analog comparison
 - Fast wake-up capability
 - Extended Backup mode with LPDDR2/DDR2-SDRAM in Self-Refresh mode
 
 
 - Peripherals
- LCD TFT controller up to 1024x768, with four overlays, rotation, post-processing and alpha blending, 24-bit parallel RGB
 - ITU-R BT. 601/656/1120 Image Sensor Controller (ISC) supporting up to 5 M-pixel sensors with a parallel 12-bit interface for Raw Bayer, YCbCr, Monochrome and JPEG-compressed sensor interface
 - Two Synchronous Serial Controllers (SSC), two Inter-IC Sound Controllers (I2SC), and one Stereo Class D amplifier
 - One Peripheral Touch Controller (PTC) with up to 8 X-lines and 8 Y-lines (64-channel capacitive touch)
 - One Pulse Density Modulation Interface Controller (PDMIC)
 - One USB high-speed device port (UDPHS) and one USB high-speed host port or two USB high-speed host ports (UHPHS)
 - One USB high-speed host port with a High-Speed Inter-Chip (HSIC) interface
 - One 10/100 Ethernet MAC (GMAC)
- Energy efficiency support (IEEE 802.3az standard)
 - Ethernet AVB support with IEEE802.1AS time stamping
 - IEEE®802.1Qav credit-based traffic-shaping hardware support
 - IEEE1588 Precision Time Protocol (PTP)
 
 - Two high-speed memory card hosts:
- SDMMC0: SD 3.0, eMMC 4.51, 8 bits
 - SDMMC1: SD 2.0, eMMC 4.41, 4 bits only
 
 - Two host/client Serial Peripheral Interfaces (SPI)
 - Two Quad Serial Peripheral Interfaces (QSPI)
 - Five FLEXCOMs (USART, SPI and TWI)
 - Five UARTs
 - Two host CAN-FD (MCAN) controllers with SRAM-based
                  mailboxes, and time- and event-triggered transmissionWarning: MCAN implements the non-ISO CAN FD frame format and therefore does not pass the CAN FD Conformance Test according to ISO 16845-1:2016.
 - One Rx only UART in backup area (RXLP)
 - One analog comparator (ACC) in backup area
 - Two 2-wire interfaces (TWIHS) up to 400 Kbits/s supporting the I2C protocol and SMBUS (TWIHS)
 - Two 3-channel 32-bit Timer/Counters (TC), supporting basic PWM modes
 - One full-featured 4-channel 16-bit Pulse Width Modulation (PWM) controller
 - One 12-channel, 12-bit, Analog-to-Digital Converter (ADC) with Resistive TouchScreen capability
 
 - Safety
- Zero-power Power-On Reset (POR) cells
 - Main crystal clock failure detector
 - Write-protected registers
 - Integrity Check Monitor (ICM) based on SHA256
 - Memory Management Unit
 - Independent watchdog
 
 - Security
- 5 Kbytes of internal scrambled SRAM:
- 1 Kbyte non-erasable on tamper detection
 - 4 Kbytes erasable on tamper detection
 
 - 256 bits of scrambled and erasable registers
 - Up to eight tamper pins for static or dynamic intrusion detections(1)
 - Environmental monitors on specific versions: temperature, voltage, frequency and active die shield(2)
 - Secure Boot Loader(3)
 - On-the-fly AES encryption/decryption on LPDDR2/DDR2-SDRAM and QSPI memories (AESB)
 - RTC including time-stamping on security intrusions
 - Programmable fuse box with 544 fuse bits (including JTAG protection and BMS)
 
 - 5 Kbytes of internal scrambled SRAM:
 - Hardware Cryptography
- SHA (SHA1, SHA224, SHA256, SHA384, SHA512): compliant with FIPS PUB 180-2
 - AES: 256-, 192-, 128-bit key algorithm, compliant with FIPS PUB 197
 - TDES: two-key or three-key algorithms, compliant with FIPS PUB 46-3
 - True Random Number Generator (TRNG) compliant with NIST Special Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
 
 - Up to 128 I/Os
- Fully programmable through set/clear registers
 - Multiplexing of up to eight peripheral functions per I/O line
 - Each I/O line can be assigned to a peripheral or used as a general purpose I/O
 - PIO controller features a synchronous output providing up to 32 bits of data output in one write operation
 
 - Operating Conditions
- Ambient temperature: -40°C to +85°C
 
 
Note: 
         - 
               
For information specific to dynamic tamper protection (PIOBU), refer to the document SAMA5D2 External Tamper Protections (document no. 44095). Contact a Microchip sales representative for details.
 - For environmental monitors, refer to the document SAMA5D23 and SAMA5D28 Environmental Monitors (document no. 44036), available under Non-Disclosure Agreement (NDA). Contact a Microchip sales representative for details.
 - For secure boot strategies, refer to the document SAMA5D2 Series Secure Boot Strategy (document no. DS00002435), available under Non-Disclosure Agreement (NDA). Contact a Microchip sales representative for details.