Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU | 
| Product Group: | D225 | = 196-ball general-purpose microprocessor family | 
| D27 | = 289-ball or 361-ball general-purpose microprocessor family | |
| D28 | ||
| Memory Type and Size: | D1M | = 128-Mbit DDR2 SDRAM | 
| D5M | = 512-Mbit DDR2 SDRAM | |
| D1G | = 1-Gigabit DDR2 SDRAM | |
| LD1G | = 1-Gigabit LPDDR2 SDRAM | |
| LD2G | = 2-Gigabit LPDDR2 SDRAM | |
| Mask Revision: | C | |
| Package: | C | = BGA | 
| Temperature Range: | U | = -40°C to +85°C (Industrial) | 
| Carrier Type: | Blank | = Standard packaging (tray) | 
| R | = Tape and Reel | 
Examples:
- ATSAMA5D225C-D1M-CU = ARM Cortex-A5 general-purpose microprocessor, 128-Mbit DDR2 SDRAM, 196-ball, Industrial temperature, BGA Package.
 
Note: Tape and Reel identifier only appears in the catalog part number description. This
				identifier is used for ordering purposes and is not printed on the device
				package