12.10.8 PIE6

Peripheral Interrupt Enable Register 6
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.
Name: PIE6
Offset: 0x009C

Bit 76543210 
 IOCSRIE    ZCDIEADTIEADIE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – IOCSRIE Signal Routing Port (SRPORT) Interrupt-on-Change Interrupt Enable

ValueDescription
1 SRPORT Interrupt-on-Change interrupts are enabled
0 SRPORT Interrupt-on-Change interrupts are disabled

Bit 2 – ZCDIE ZCD Interrupt Enable

ValueDescription
1 ZCD interrupts are enabled
0 ZCD interrupts are disabled

Bit 1 – ADTIE ADC Threshold Interrupt Enable

ValueDescription
1 ADC Threshold interrupts are enabled
0 ADC Threshold interrupts are disabled

Bit 0 – ADIE ADC Interrupt Enable

ValueDescription
1 ADC interrupts are enabled
0 ADC interrupts are disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.