12.10.3 PIE1

Peripheral Interrupt Enable Register 1
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.
Name: PIE1
Offset: 0x0097

Bit 76543210 
 TMR1GIETMR1IEOSFIECSWIEACTIESCANIECRCIENVMIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – TMR1GIE TMR1 Gate Interrupt Enable

ValueDescription
1 TMR1 Gate interrupts are enabled
0 TMR1 Gate interrupts are disabled

Bit 6 – TMR1IE TMR1 Interrupt Enable

ValueDescription
1 TMR1 interrupts are enabled
0 TMR1 interrupts are disabled

Bit 5 – OSFIE Oscillator Failure Interrupt Enable

ValueDescription
1 Oscillator Failure interrupts are enabled
0 Oscillator Failure interrupts are disabled

Bit 4 – CSWIE Clock Switch Interrupt Enable

ValueDescription
1 Clock Switch interrupts are enabled
0 Clock Switch interrupts are disabled

Bit 3 – ACTIE Active Clock Tuning Interrupt Enable

ValueDescription
1 Active Clock Tuning interrupts are enabled
0 Active Clock Tuning interrupts are disabled

Bit 2 – SCANIE Memory Scanner Interrupt Enable

ValueDescription
1 Memory Scanner interrupts are enabled
0 Memory Scanner interrupts are disabled

Bit 1 – CRCIE CRC Interrupt Enable

ValueDescription
1 CRC interrupts are enabled
0 CRC interrupts are disabled

Bit 0 – NVMIE NVM Interrupt Enable

ValueDescription
1 NVM interrupts are enabled
0 NVM interrupts are disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.