12.10.5 PIE3
Note: Bit PEIE in the INTCON register must be set to enable any peripheral interrupt
controlled by registers PIE1 through PIE7.
Name: | PIE3 |
Offset: | 0x0099 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM2IE | PWM2PIE | PWM1IE | PWM1PIE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – PWM2IE PWM2 Parameter Interrupt Enable
Value | Description |
---|---|
1 | PWM2 Parameter interrupts are enabled |
0 | PWM2 Parameter interrupts are disabled |
Bit 2 – PWM2PIE PWM2 Period Interrupt Enable
Value | Description |
---|---|
1 | PWM2 Period interrupts are enabled |
0 | PWM2 Period interrupts are disabled |
Bit 1 – PWM1IE PWM1 Parameter Interrupt Enable
Value | Description |
---|---|
1 | PWM1 Parameter interrupts are enabled |
0 | PWM1 Parameter interrupts are disabled |
Bit 0 – PWM1PIE PWM1 Period Interrupt Enable
Value | Description |
---|---|
1 | PWM1 Period interrupts are enabled |
0 | PWM1 Period interrupts are disabled |