12.10.16 PIR6

Peripheral Interrupt Request Register 6
Note: Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
Name: PIR6
Offset: 0x0092

Bit 76543210 
 IOCSRIF    ZCDIFADTIFADIF 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 

Bit 7 – IOCSRIF Signal Routing Port (SRPORT) Interrupt-on-Change Interrupt Flag

ValueDescription
1 SRPORT Interrupt-on-Change interrupt occurred (must be cleared in software)
0 SRPORT Interrupt-on-Change interrupt has not occurred

Bit 2 – ZCDIF Zero-Cross Detect (ZCD) Interrupt Flag

ValueDescription
1 A ZCD interrupt occurred (must be cleared in software)
0 A ZCD interrupt has not occurred

Bit 1 – ADTIF ADC Threshold Interrupt Flag

ValueDescription
1 ADC Threshold interrupt has occurred (must be cleared in software)
0 ADC Threshold interrupt event has not occurred

Bit 0 – ADIF ADC Interrupt Flag

ValueDescription
1 ADC interrupt has occurred (must be cleared in software)
0 ADC interrupt event has not occurred
Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.