37.10.4 PLL
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| fPLLIN | PLL input frequency range | 16 | — | 24 | MHz | |
| fPLLOUT | PLL output frequency range | 32 | — | 48 | MHz | |
| tPLLST | PLL lock time | — | 10 | — | μs | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. | ||||||