4.5.3 EEPROM Cell Performance CharacteristicsTable 4-6. EEPROM Cell Performance CharacteristicsOperationTest ConditionMin.Max.UnitsWrite Endurance(1)TA = 25°C, Page Write mode1,000,000—Write CyclesData Retention(1)TA = 55°C100—YearsNote: Performance is determined through characterization and the qualification process.