39.4.2 Power Consumption
Operating Conditions:
| ||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
IDD | Active power consumption | — | 3.8 | — | mA | OSCHF = 24 MHz |
— | 900 | — | μA | OSCHF = 4 MHz | ||
— | 5.7 | — | μA | OSC32K = 32.768 kHz | ||
— | 3.6 | — | mA | EXTCLK = 24 MHz | ||
— | 800 | — | μA | EXTCLK = 4 MHz | ||
— | 9.0 | — | μA | XOSC32K = 32.768 kHz (High Power) | ||
— | 7.5 | — | μA | XOSC32K = 32.768 kHz (Low Power) | ||
IDD_IDLE | Idle power consumption | — | 1.9 | — | mA | OSCHF = 24 MHz |
— | 600 | — | μA | OSCHF = 4 MHz | ||
— | 3.3 | — | μA | OSC32K = 32.768 kHz | ||
— | 1.7 | — | mA | EXTCLK = 24 MHz | ||
— | 440 | — | μA | EXTCLK = 4 MHz | ||
— | 7.5 | — | μA | XOSC32K = 32.768 kHz (High Power) | ||
— | 6.0 | — | μA | XOSC32K = 32.768 kHz (Low Power) | ||
IDD_STDBY(1) | Standby power consumption | — | 3.2 | — | μA | RTC running at 1.024 kHz from XOSC32K (CL = 9 pF, High Power) |
— | 1.6 | — | μA | RTC running at 1.024 kHz from XOSC32K (CL = 9 pF, Low Power) | ||
— | 1.2 | — | μA | RTC running at 1.024 kHz from OSC32K | ||
IDD_BASE(1) | Minimum power consumption in different sleep modes | — | 2.5 | — | µA | Idle mode, all peripherals disabled(2) |
— | 500 | — | nA | Standby mode, all peripherals disabled(3) | ||
— | 500 | — | nA | Power-Down mode, all peripherals disabled(3) | ||
IRST | Reset power consumption | — | 170 | — | μA | RESET line pulled low |
Note:
|