39.4.6 Thermal Characteristics

Table 39-9. Thermal Characteristics
SymbolDescriptionTyp.UnitsConditions
θJAThermal Resistance Junction to Ambient (Thermal simulation, no airflow)60°C/W28-pin PDIP package (SP)
74°C/W28-pin SOIC package (SO)
67°C/W28-pin SSOP package (SS)
36°C/W32-pin VQFN package (RXB)
59°C/W32-pin TQFP package (PT)
34°C/W48-pin VQFN package (6LX)
56°C/W48-pin TQFP package (PT)
30°C/W64-pin VQFN package (MR)
39°C/W64-pin TQFP package (PT)
TJMAXMaximum Junction Temperature145°C
Note:
  1. Power dissipation is calculated as follows:

    PDIS = VDD × {IDD - Σ IOH} + Σ {(VDD - VOH) × IOH} + Σ (VOI × IOL)

  2. Internal Power Dissipation is calculated as follows: PINTERNAL = IDD × VDD, where IDD is current to run the chip alone without driving any load on the output pins.
  3. Derated Power is calculated as follows: PDER = PDMAX (TJ-TA)/θJA, where TA = Ambient Temperature, TJ = Junction Temperature.