5.3.4 10-byte Config Bits Registers
5.3.4.1 Introduction
The MCC Melody Configuration Bits System Driver generates APIs to support device hardware setup on PIC18F-Q43 target MCUs.
The Configuration settings allow the user to select the oscillators, reset sources and memory protection from the several options available on the device. They are latched in place at the power-up and also after programming of the device.
5.3.4.2 Supported Device Families
| PIC18F-Q43 |
5.3.4.3 Required Header Files:
#include "mcc_generated_files/system/config_bits.h"
5.3.4.4 Sample Code
//CONFIG1
#pragma config FEXTOSC = ECH // External Oscillator Selection->EC (external clock) above 8 MHz
#pragma config RSTOSC = EXTOSC // Reset Oscillator Selection->EXTOSC operating per FEXTOSC bits (device manufacturing default)
//CONFIG2
#pragma config CLKOUTEN = OFF // Clock out Enable bit->CLKOUT function is disabled
#pragma config FCMEN = ON // Fail-Safe Clock Monitor Enable bit->Fail-Safe Clock Monitor enabled
#pragma config CSWEN = ON // Clock Switch Enable bit->Writing to NOSC and NDIV is allowed
#pragma config PR1WAY = ON // PRLOCKED One-Way Set Enable bit->PRLOCKED bit can be cleared and set only once
//CONFIG3
#pragma config MVECEN = OFF // Multi-vector enable bit->Interrupt contoller does not use vector table to prioritze interrupts
#pragma config MCLRE = EXTMCLR // MCLR Enable bit->If LVP = 0, MCLR pin is MCLR; If LVP = 1, RE3 pin function is MCLR
#pragma config BOREN = SBORDIS // Brown-out Reset Enable bits->Brown-out Reset enabled , SBOREN bit is ignored
#pragma config PWRTS = PWRT_OFF // Power-up timer selection bits->PWRT is disabled
#pragma config IVT1WAY = ON // IVTLOCK bit One-way set enable bit->IVTLOCKED bit can be cleared and set only once
#pragma config LPBOREN = OFF // Low Power BOR Enable bit->Low-Power BOR disabled
//CONFIG4
#pragma config XINST = OFF // Extended Instruction Set Enable bit->Extended Instruction Set and Indexed Addressing Mode disabled
#pragma config LVP = ON // Low Voltage Programming Enable bit->Low voltage programming enabled. MCLR/VPP pin function is MCLR. MCLRE configuration bit is ignored
#pragma config ZCD = OFF // ZCD Disable bit->ZCD module is disabled. ZCD can be enabled by setting the ZCDSEN bit of ZCDCON
#pragma config STVREN = ON // Stack Full/Underflow Reset Enable bit->Stack full/underflow will cause Reset
#pragma config BORV = VBOR_1P9 // Brown-out Reset Voltage Selection bits->Brown-out Reset Voltage (VBOR) set to 1.9V
#pragma config PPS1WAY = ON // PPSLOCK bit One-Way Set Enable bit->PPSLOCKED bit can be cleared and set only once; PPS registers remain locked after one clear/set cycle
//CONFIG5
#pragma config WDTCPS = WDTCPS_31 // WDT Period selection bits->Divider ratio 1:65536; software control of WDTPS
#pragma config WDTE = OFF // WDT operating mode->WDT Disabled; SWDTEN is ignored
//CONFIG6
#pragma config WDTCWS = WDTCWS_7 // WDT Window Select bits->window always open (100%); software control; keyed access not required
#pragma config WDTCCS = SC // WDT input clock selector->Software Control
//CONFIG7
#pragma config SAFEN = OFF // Storage Area Flash enable bit->SAF disabled
#pragma config BBEN = OFF // Boot Block enable bit->Boot block disabled
#pragma config BBSIZE = BBSIZE_512 // Boot Block Size selection bits->Boot Block size is 512 words
#pragma config DEBUG = OFF // Background Debugger->Background Debugger disabled
//CONFIG8
#pragma config WRTB = OFF // Boot Block Write Protection bit->Boot Block not Write protected
#pragma config WRTC = OFF // Configuration Register Write Protection bit->Configuration registers not Write protected
#pragma config WRTD = OFF // Data EEPROM Write Protection bit->Data EEPROM not Write protected
#pragma config WRTAPP = OFF // Application Block write protection bit->Application Block not write protected
#pragma config WRTSAF = OFF // SAF Write protection bit->SAF not Write Protected
//CONFIG10
#pragma config CP = OFF // PFM and Data EEPROM Code Protection bit->PFM and Data EEPROM code protection disabled
5.3.4.5 Module Documentation
5.3.4.5.1 CONFIGBITS Driver
This file contains the API prototype for the Configuration Bits driver.
Module description
This file contains the API prototype for the Configuration Bits driver.
5.3.4.5.2 System Driver
This file contains the API prototype for the System Driver.
Module description
This file contains the API prototype for the System Driver.
Functions
void SYSTEM_Initialize (void)
Initializes the system module. This routine is called only once during system initialization, before calling other APIs.
Function Documentation
SYSTEM_Initialize()
void SYSTEM_Initialize (void )
Initializes the system module. This routine is called only once during system initialization, before calling other APIs.
| None. |
None. |
5.3.4.6 File Documentation
5.3.4.6.1 source/config_bits.c File Reference
This file contains the API Implementation for the Device Configuration Bits driver.
Detailed Description
This file contains the API Implementation for the Device Configuration Bits driver.
Configuration Bits Generated Driver Source File
5.3.4.6.2 source/config_bits.h File Reference
#include "../system/clock.h"
Detailed Description
Configuration Bits Generated Driver Header File
5.3.4.6.3 source/system.c File Reference
This file contains the API implementation for the System driver.
#include "../system.h"
Functions
void SYSTEM_Initialize (void)
Initializes the system module. This routine is called only once during system initialization, before calling other APIs.
Detailed Description
This file contains the API implementation for the System driver.
System Driver Source File
5.3.4.6.4 source/system.h File Reference
#include <xc.h> #include <stdint.h> #include <stdbool.h> #include "../system/config_bits.h" #include "../system/clock.h" #include "../system/pins.h" #include "../system/interrupt.h"
Functions
void SYSTEM_Initialize (void)
Initializes the system module. This routine is called only once during system initialization, before calling other APIs.
Detailed Description
System Driver Header File