5.5 Code Examples
This section provides two code examples: one to demonstrate I2SC in Master mode and another in Slave mode. Both examples demonstrate the steps to play back a 48 kHz stereo 16-bit PCM audio with an I2SC0 module and an external audio DAC IC (AD1934 from Analog Devices).