1 Inverting Amplifier BBS
The Inverting Amplifier BBS features a 5-Lead SOT23 operational amplifier footprint with a circuit design that can be configured as either an inverting amplifier, a multiple feedback low-pass filter or a multiple feedback band-pass filter.
The BBS board included in the BB91A23A Building Block Solutions - Embedded Systems Kit is populated with a MCP6V11 and a bypass capacitor. All other components are unpopulated for the users to configure.

MCP6V11 Product Page: www.microchip.com/en-us/product/mcp6v11
MCP6V11 Collateral: www.microchip.com/en-us/product/mcp6v11#Documentation