1 MCP1501 – 1.8V Buffered Voltage Reference
The MCP1501 BBS board (BB17J62A) features the MCP1501 – a high precision, buffered voltage reference (1.8V or 3.3V depending on the board) capable of sourcing and sinking up to 20 mA of current.

MCP1501 Product Page: www.microchip.com/en-us/product/mcp1501
MCP1501 Collateral: www.microchip.com/en-us/product/mcp1501#Documentation