1 MIC5317 – Single 150 mA LDO

The MIC5317 BBS board features the MIC5317 – a high performance 150 mA low dropout (LDO) regulator with high power supply rejection. It operates from an input voltage of 2.5V to 6.0V and provides output voltages from 1.0V to 3.6V, making it ideal for USB port or 6V AC adapter applications.

Figure 1-9. MIC5317 BBS Board (Front and Back View)

MIC5317 Product Page: www.microchip.com/en-us/product/mic5317

MIC5317 Collateral: www.microchip.com/en-us/product/mic5317#Documentation