1.2 PIC16F17576 – 8-bit Microcontroller

The PIC16F17576 BBS board features the PIC16F17576 8-bit microcontroller unit (MCU), optimized for low-power and robust analog applications. It includes a low-power Voltage Reference (VREF) and a comparator capable of analog thresholding while consuming < 3 µA.

Coupled together with four operational amplifiers, two 8-bit Digital-to-Analog Converters (DACs), a 12-bit differential Analog-to-Digital Converter (ADC) and an Analog Peripheral Manager, PIC16F17576 has the most robust and power-sensitive PIC16 analog portfolio.

Figure 1-1. PIC16F17576 BBS Board (Front and Back View)

PIC16F17576 Product Page: www.microchip.com/en-us/product/pic16f17576

PIC16F17576 Collateral: www.microchip.com/en-us/product/pic16f17576#Documentation