1 MCP16251 – PWM Synchronous Boost Regulator

The MCP16251 BBS board features the MCP16251 – a compact, high efficiency, fixed frequency, synchronous step-up DC-DC converter.

MCP16251 provides an easy-to-use power supply solution for applications powered by one-cell, two-cell or three-cell alkaline, Nickel-Cadmium (NiCd), Nickel-Metal Hydride (NiMH) or single-cell Lithium-Ion (Li-Ion) or Lithium-Polymer (Li-Polymer) batteries.

Figure 1-7. MCP16521 BBS Board (Front and Back View)

MCP16251 Product Page: www.microchip.com/en-us/product/mcp16251

MCP16251 Collateral: www.microchip.com/en-us/product/mcp16251#Documentation