1.2 Socket API
This module provides the socket communication APIs that are mostly compliant with the well-known BSD sockets to enable rapid application development. To comply with the nature of the MCU application environment, there are differences in API prototypes and in usage of some APIs between the WINC sockets and BSD sockets.
This interface is defined in the socket.h file.
The detailed description of the socket operations is provided in Socket Programming.