1.4 Board Support Package (BSP)
The Board Support Package abstracts the functionality of a specific host MCU platform. This allows the driver to be portable to a wide range of hardware and hosts. Abstraction includes: pin assignment, power on/off sequence, reset sequence and peripheral definitions (Push buttons, LEDs, and so on).
The minimum required BSP functionality is defined in the
nm_bsp.h file.