1.1 WLAN API
This module provides an interface to the application for all Wi-Fi operations and any non-IP related operations.
This includes the following services:
- Wi-Fi STA management operations
- Wi-Fi scan
- Wi-Fi connection management (connect, disconnect, connection status, and so on)
- WPS activation/deactivation
- Wi-Fi AP enable/disable
- Wi-Fi power save control API
This interface is defined in the m2m_wifi.h file.