9.1 HTTP Provisioning
In this method, the ATWINC15x0 is placed in AP mode and another device with a browser capability (mobile phone, tablet, PC, and so on) is instructed to connect to the ATWINC15x0 HTTP server. Once connected, the desired configuration can be entered.
The HTTP Provisioning home page is as shown in the following figure.