6.2.3.5 bind
The bind function can be used for server operation for both
UDP and TCP sockets. It is used to associate a socket with an address structure (port
number and IP address).
The bind function call results to a SOCKET_MSG_BIND event
sent to the socket callback handler with the bind status. Calls to
listen, send, sendto,
recv, and recvfrom functions must not be issued
until the bind callback is received.