6.2.3.7 accept
The accept function is deprecated and calling this API has no effect. It
is kept only for backward compatibility.
Note: The
listen API implicitly accepts the TCP
remote peer connections request.
Although the accept function is deprecated, the
SOCKET_MSG_ACCEPT event occurs whenever a remote
host connects to the ATWINC15x0 TCP server. The
event message contains the IP address and port number of the connected
remote host.