1.1.2.19 EC_REG_BANK_VTRxPadMonStatusClr Function
C
/* x = VTR PAD monitor number */
void EC_REG_BANK_VTRxPadMonStatusClr(VTRx_PAD_MON_STS statusBitMask)
Summary
Clears the PAD monitor status bits
Description
Clears the PAD monitor status bits
Precondition
None
Parameters
Param | Description |
---|---|
statusBitMask | Bit-wise OR of status bits to be cleared as defined by the VTRx_PAD_MON_STS Enum for the given PAD monitor number |
Returns
None
Example
EC_REG_BANK_VTR1PadMonStatusClr(VTR1_PAD_MON_STS_PD);
Remarks
None