1.1.2.24 EC_REG_BANK_CALLBACK Typedef
C
typedef void (*EC_REG_BANK_CALLBACK)(uintptr_t context);
Summary
Defines the data type and function signature for the EC Register Bank peripheral callback function.
Description
This data type defines the function signature for the EC Register Bank peripheral callback function.
Precondition
None
Parameters
Param | Description |
---|---|
context | A value (usually a pointer) which is passed (unused) into the function identified by the callback parameter |
Returns
None
Example
void vtr1_callback(uintptr_t context) { // handle callback event } EC_REG_BANK_VTR1_CallbackRegister(vtr1_callback, 0);
Remarks
None