1.1.2.20 EC_REG_BANK_VTRxPadMonStatusGet Function
C
/* x = VTR PAD monitor number */
VTRx_PAD_MON_STS EC_REG_BANK_VTRxPadMonStatusGet(void)
Summary
Returns the PAD monitor status
Description
Returns the PAD monitor status
Precondition
None
Parameters
None
Returns
Bit-wise OR of pad monitor status bits as defined by the VTRx_PAD_MON_STS Enum, for the given VTR PAD monitor number
Example
VTR1_PAD_MON_STS status = EC_REG_BANK_VTR1PadMonStatusGet();
Remarks
None