1.1.2.14 EC_REG_BANK_VTRxPadMonOverrideProtEn Function
C
/* x = VTR PAD monitor number */
void EC_REG_BANK_VTRxPadMonOverrideProtEn(void)
Summary
When PAD monitor override feature is enabled calling this API powers off the input and output buffers and a weak pulldown is applied
Description
When PAD monitor override feature is enabled calling this API powers off the input and output buffers and a weak pulldown is applied
Precondition
None
Parameters
None
Returns
None
Example
EC_REG_BANK_VTR1PadMonOverrideProtEn();
Remarks
None