1.1.2.13 EC_REG_BANK_VTRxPadMonOverrideProtDis Function
C
/* x = VTR PAD monitor number */
void EC_REG_BANK_VTRxPadMonOverrideProtDis(void)
Summary
When PAD monitor override feature is enabled this API enables normal powered on operation
Description
When PAD monitor override feature is enabled this API enables normal powered on operation
Precondition
None
Parameters
None
Returns
None
Example
EC_REG_BANK_VTR1PadMonOverrideProtDis();
Remarks
None